Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Knocks Fluid-Technik
Standard
Pressure regulator
Pressure regulator BG5 - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Pressure regulator BG5 - Standard series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
025023
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
9.1554.00.010.0
DR.54
Pressure regulator G3/4 0,1-3
Info pdf
1.981
040037
DR.54-6
Pressure regulator G3/4 0,2-6
Info pdf
2.035
015916
DR.54-16
Pressure regulator G3/4 0,5-16
Info pdf
2.193
031234
DR.55-10
Pressure regulator G1 0,5-10
Info pdf
2.026
9.1555.00.000.01
DR.55
Pressure regulator G1 0,5-10 without relieving feature
Info pdf
2.026
003374
DR.55
Pressure regulator G1 0,1-3
Info pdf
1.924
9.1555.00.010.01
DR.55
Pressure regulator G1 0,1-3 without relieving feature
Info pdf
1.925
003375
DR.55-6
Pressure regulator G1 0,2-6
Info pdf
1.979
003376
DR.55-16
Pressure regulator G1 0,5-16
Info pdf
2.136
034046
DR.55-16
Pressure regulator G1 0,5-16 with P1 max.=40bar
Info pdf
2.356
025023
DR.55
Pressure regulator G1 0,5-10 with P1 max.=40bar
Info pdf
2.245
005010
DR.54-10-G
Pressure regulator G3/4 0,5-10 with gauge G 63.16 R
Info pdf
2.172
9.1554.00.012.0
DR.54 G
Pressure regulator G3/4 0,1-3 with gauge G 63.6 R
Info pdf
2.071
9.1554.00.022.0
DR.54 G
Pressure regulator G3/4 0,2-6 with gauge G 63.10 R
Info pdf
2.125
9.1554.00.032.0
DR.54 G
Pressure regulator G3/4 0,5-16 with gauge G 63.25 R
Info pdf
2.268
039220
DR.54-16-G
Pressure regulator G3/4 0,5-16 with P1 max.=40bar and gauge G 63.25 R
Info pdf
2.488
005011
DR.55-10-G
Pressure regulator G1 0,5-10 with gauge G 63.16 R
Info pdf
2.115
036664
DR.55-3-G
Pressure regulator G1 0,1-3 with gauge G 63.6 R
Info pdf
2.014
047233
DR.55-6-G
Pressure regulator G1 0,2-6 with gauge G 63.10 R
Info pdf
2.288
Visa komprimerad display (24 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Knocks Fluid-Technik
- Pressure regulator BG5
Order number
025023
Shorttext
Standard series
Sista förändringen
26.08.2021 14:28:18
Enhet
Nyckelord
Knocks
Pressure regulator
Standard
Standard series
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties